Publish your products
External Wall Cladding Coating | Snow White | FSC0010
External Wall Cladding Coating | Snow White | FSC0010

    External Wall Cladding Coating | Snow White | FSC0010

    FIDURA™ Systems for Construction

    The quality of coil coatings is evaluated based on their real-world performance. Drawing on our extensive experience, AkzoNobel Coil Coatings ensures surfaces endure diverse conditions across various applications.

    FIDURA™ Systems take this a step further, seamlessly aligning performance with your creative vision through aesthetics. Different applications necessitate specific solutions. FIDURA addresses different performance levels with the tiers: Essential, Advanced & Premium.

    Elevate your next project with FIDURA Systems. Our team of expert consultants is available to provide tailored advice, expert support, and access to comprehensive information.

    FIDURA™ offers the optimal balance of durability and aesthetics, making them indispensable for our projects.
    Contact us today to explore how FIDURA Systems can realize your vision and meet your project’s requirements.

    Specification
    • Brand: Fidura
      Application: Coil
      Panel Code: FSC0010
      Description: High performance Coil coating with wide range of effects and appearances
      Preparation: As Per Approved Applicator Guidelines*
      Perforated Panel Note: Depending on your project requirements, a color can be made in different products across gloss levels. For further Information or sample requests, contact AkzoNobel representative in your region.

    Technical specification
    • Unique ref.PE732TS00925
    • Product familyCoil Coatings
    • Product groupCoil coatings are used for production of all types of construction material
    • TypeObject (single object)
    • Date of publishing2024-09-17
    • Edition number1
    Related
    • Material mainOther
    • Material secondarySteel
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - External Walls
    • IFC classificationCovering
    • CSI MasterFormat 2014 Code09 96 00
    • CSI MasterFormat 2014 TitleHigh-Performance Coatings
    • OmniClass Number23-15 21 21
    • OmniClass TitleHigh Performance Coatings

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit