Publish your products
Cylinder LED Pendant Light
Cylinder LED Pendant Light
Cylinder LED Pendant Light
Cylinder LED Pendant Light
Cylinder LED Pendant Light
Cylinder LED Pendant Light
Cylinder LED Pendant Light
Cylinder LED Pendant Light

    Cylinder LED Pendant Light

    Alcon Lighting’s 12303 cylinder LED pendant light delivers precision downlighting for commercial, residential and architectural interiors. The 3-inch cylinder features a sleek, damp-location rated housing with 90 CRI illumination. Color temperature options include a set temperature or glow dim mode, dimming from 3100K to 2000K. Compatible with 3-wire ELV, 2-wire incandescent and 5-wire 0-10V dimmers, this suspended lighting solution provides versatile, high-quality illumination for offices, retail spaces, hospitality interiors and modern residential applications.
    Specification
    • Construction: Spun aluminum housing

      Cylinder: D 3.75", H 6.75"

      Canopy: D 4.375", H 2.25"

      Finish: White, silver, black

      Regressed depth: Approx. 1/2"

      Beam spread: 70° flood installed, 38° narrow flood, 27° spot included

      Mounting: 8' field-adjustable aircraft cable or 12" stem standard, specify in 12" increments up to 84"

      Lumens: 1500 lm nominal. Warm Dimming 1300 lm

      Wattage: 30W

      Color temperature (CCT): Static CCT of 2700K, 3000K, 3500K or 4000K. Warm dimming (2000K–3100K)

      Voltage: 120-277V 50/60 Hz

      Driver: 120-277V (Universal)

      Power factor: >0.9

      THD: <20%

      Operating temperature: -4°F to 104°F (-20°C to +40°C)

      CRI: 90+

      Life: 50,000 hours (L70)

      Warranty: 5 Years carefree for parts & components (labor not included)

      Listings: cULus listed for damp locations, Title 24 JA8-2022, FCC, Assembled in USA

    Technical specification
    • Unique ref.12303-cylinder-pendant-light
    • Product familyIndoor Lighting
    • Product groupPendant Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendants

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States