Publish your products
Square Recessed Micro LED Light
Square Recessed Micro LED Light
Square Recessed Micro LED Light
Square Recessed Micro LED Light
Square Recessed Micro LED Light
Square Recessed Micro LED Light
Square Recessed Micro LED Light
Square Recessed Micro LED Light
Square Recessed Micro LED Light
Square Recessed Micro LED Light

    Square Recessed Micro LED Light

    Alcon Lighting’s 14122-S square recessed micro LED light delivers versatile downlighting and wall wash options for commercial and residential interiors. The 1.5-inch recessed light produces up to 12W (1000 lumens) with an optional 25º tilt for precise illumination in low-to-medium ceiling applications. Available in flanged or trimless designs, the IC-rated light offers static color temperatures with universal dimming compatibility or warm-dimming from 3000K to 1800K. Lens choices include color lenses, glare-reducing louvers and wet-location-rated lenses for outdoor use. Optional emergency battery backup enhances reliability.
    Specification
    • Construction: Die-cast seamless construction.

      Mounting: Trimless or flanged

      Housing: Non-IC

      Lens: Clear

      Finish: Powder-coated white and black

      Light distribution: Direct downlight, adjustable downlight, wall wash

      Dimming: Universal dimming 0-10V (120V/277V) and ELV, Triac (120V)

      Wattage/lumens: 11W/800lm

      Color temperature (CCT): 2700K, 3000K, 3500K, 4000K

      Beam angle: 20º, 40º, 50º

      Operating temperature: Ambient temperatures should not exceed 35°C; installations exceeding this temperature will result in reduced LED lamp life and void the warranty.

      CRI: 90+

      Optional features: Airtight lens (wet location), external emergency battery

      Life: L70 > 50,000 Hrs

      Warranty: 5 years carefree for parts & components (labor not included).

      Listing: cETLus Listed, Title 24/JA8, wet location, Assembled in USA

    Technical specification
    • Unique ref.14122-s-recessed-micro-light
    • Product familyIndoor Lighting
    • Product groupRecessed Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States