Publish your products
Low Bay RLM Industrial LED Dome Pendant Light
Low Bay RLM Industrial LED Dome Pendant Light
Low Bay RLM Industrial LED Dome Pendant Light
Low Bay RLM Industrial LED Dome Pendant Light
Low Bay RLM Industrial LED Dome Pendant Light
Low Bay RLM Industrial LED Dome Pendant Light
Low Bay RLM Industrial LED Dome Pendant Light
Low Bay RLM Industrial LED Dome Pendant Light
Low Bay RLM Industrial LED Dome Pendant Light

    Low Bay RLM Industrial LED Dome Pendant Light

    Alcon Lighting’s 15240 low bay RLM industrial LED dome pendant delivers efficient, high-performance illumination for commercial and industrial spaces, including warehouses, gymnasiums and manufacturing facilities. The series features 8, 10 and 16-inch models with heavy-duty spun aluminum shades and deep-set optics for glare-free light at a 100° beam angle. Fixtures provide outputs from 2,200 to 3,800 lumens with 90+ CRI and 3000K, 3500K or 4000K color temperature options. Each low bay pendant includes a compact canopy with an integrated universal dimming driver, supporting 0–10V dimming down to 10%, and standard 96-inch suspension with extended stem or cable options for diverse ceiling heights. Title 24 compliant and Energy Star certified, the RLM lighting series is assembled in the USA and ideal for industrial spaces with optional emergency battery backup.
    Specification
    • Construction: Heavy-duty spun aluminum alloy and integral driver in shade

      Shade finish: White outer/white inner, black outer/white inner, gunmetal outer/white inner)

      Mounting: 96" or 240" adjustable aircraft cable, 12" to 96" stem

      Voltage: 120/277V, 50/60Hz

      Dimming: ELV & 0-10V (dims to 10%), TRIAC (dims to 20%)

      Emergency backup: Optional external-mounted battery with a test Switch; operates for 90 minutes when fully charged

      CRI: 90+

      Beam Angle: 100°

      Life: 61,000 hours at L70

      Warranty: 5 years carefree for parts and components (labor not included)

      Listings: cULus Listed for damp locations, ENERGY STAR certified, Complies with California Title 24 JA8-2022, Assembled in the USA

    Technical specification
    • Unique ref.15240-dome-pendant-light
    • Product familyIndoor Lighting
    • Product groupPendant Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendants

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States