Publish your products
Perforated Metal Center-Basket LED Troffer Light
Perforated Metal Center-Basket LED Troffer Light
Perforated Metal Center-Basket LED Troffer Light
Perforated Metal Center-Basket LED Troffer Light
Perforated Metal Center-Basket LED Troffer Light
Perforated Metal Center-Basket LED Troffer Light

    Perforated Metal Center-Basket LED Troffer Light

    Alcon Lighting’s 24000 perforated metal center-basket LED troffer delivers high-performance illumination for offices, classrooms, medical facilities and institutional environments. Available in 2’x2’ and 2’x4’ sizes, the architectural troffer is available in recessed and surface-mount configurations and features a perforated metal asymmetrical center basket that reduces glare while reflecting light efficiently. Four wattage options provide 2,964 to 5,866 lumens, with a color temperature switch offering 3500K, 4000K or 5000K static CCT. Choose recessed or surface-mount configurations, with optional emergency battery backup, occupancy and daylight sensors, and an antimicrobial white finish for healthcare applications. Smooth edges allow easy installation, and the troffer is backed by a 5-year warranty, extendable to 10 years.
    Specification
    • Construction: Aluminum

      Lens: Perforated metal basket or acrylic

      Finish: White

      Mounting: Recessed T-bar grid, recessed flanged, surface (22-gauge cold-rolled steel with a high-gloss baked enamel finish)

      Voltage: 120-277V

      Wattage/Lumens: 19W/2964 lm, 24W/3696 lm, 32W/4864 lm, 39W/5866 lm

      Driver: 0-10V (100% to 10%)

      Color temperature (CCT): Field-selectable 3500K/4000K/5000K

      CRI: 80+

      Optional features: 8W/16W/25W emergency battery, occupancy & daylight harbesting sensor, 10-year warranty, controls

      Operating temperature: -22°F to 122°F

      Life: >54,000 (L70); >51,000 (L90)

      Warranty: 5 years carefree for parts & components (labor not included), 10 years available upon request

      Listing: Dry and Damp location rated, cULus, DLC, DLC Premium

    Technical specification
    • Unique ref.24000-center-basket-troffer-light
    • Product familyIndoor Lighting
    • Product groupRecessed Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States