Selecting the location and language will prioritise localised information. Continue
Terrazo P2 300X300 mm
ALFA

Terrazo P2 300X300 mm

Our pre-polished Terrazzo tiles are ideal for spaces such as terraces, balconies or outdoor squares. They not only contribute to the design of the space but also provide an ideal support against slipping. They self-manage the dirt typical of these spaces through their indentations, remaining as new over time.
Technical specification
  • Unique ref.225017265
  • Collection setTerrazo
  • CollectionTerrazo
  • TypeObject (single object)
  • Date of publishing2020-07-14
  • Edition number1
  • Height (mm)300
  • Width (mm)300
  • Depth (mm)28
Related
  • Material mainCementitious
  • Material secondaryCementitious
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryFlooring - Tiles

Region availability

South America North America
Colombia
United States
Ecuador