Selecting the location and language will prioritise localised information. Continue
Dark Grey Cove Base
ALFA

Dark Grey Cove Base

Technical specification
  • Unique ref.225017952
  • Collection setTerrazo
  • CollectionTerrazo cove base
  • TypeObject (single object)
  • Date of publishing2020-10-27
  • Edition number1
  • Height (mm)100
  • Width (mm)1000
  • Depth (mm)100
Related
  • Material mainCementitious
  • Material secondaryMarble
Classification
  • BIMobject CategoryConstruction Materials - Tile

Region availability

South America North America
Colombia
United States
Ecuador