Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
alfagres/products/da8b7af0-bc0d-4e95-aee5-9297d7c66b09
Home
Categories
Construction Materials
Tile
Cement Tile Smoot Red 400x400x60
ALFA
Follow
Cement Tile Smoot Red 400x400x60
Our cement tiles are the best option for public outdoor spaces such as: platforms, access ramps, parks, pedestrian squares, corridors, etc. Their size and quality make them resistant to vandalism.
Download
Technical specification
Technical specification
Unique ref.
225018227
Collection set
Cement tile
Collection
Cement Tile Smooth
Type
Object (single object)
Date of publishing
2020-10-27
Edition number
1
Height (mm)
400
Width (mm)
400
Depth (mm)
60
Links
Links
Product url
https://www.alfa.com.co/producto/loseta-cuadrato
Installation instructions
https://www.alfa.com.co/staging/doc/mi-to-002_manual_loseta_exteriores_recomendaciones_generales.pdf
Technical description
https://www.alfa.com.co/staging/doc/ft-to-047_version_001_loseta_prefabricada_lisa_a50_400x400x60.pdf
Related
Related
Material main
Cementitious
Material secondary
Cementitious
Classification
Classification
BIMobject Category
Construction Materials - Tile
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
ALFA
Sahara Sand Sanitary Outside Corner RF70
Download
ALFA
Cement Tile Smooth Gray (A50) 400x400x60
Download
ALFA
Bull Nose PCL1 300x72
Download
ALFA
Dark Grey Cove Base
Download
ALFA
Inside Corner PCL1
Download
ALFA
Tayrona Pool Coping Straight Edge Sand 320X495
Download