Set your location and language to prioritise localised information. Continue
Tayrona Pool Coping Straight Edge Sand 320X495
ALFA

Tayrona Pool Coping Straight Edge Sand 320X495

The Alfa’s tayrona stone evokes the best of the color and texture of the warm areas of the Caribbean Coast. This material is resistant to humidity and has a low temperature retention so that it does not heat up during the hours of maximum exposure to the sun's rays. Each piece is factory sealed
Technical specification
  • Unique ref.225018491
  • Collection setCement tile
  • CollectionTayrona pool coping
  • TypeObject (single object)
  • Date of publishing2020-10-27
  • Edition number1
  • Height (mm)320
  • Width (mm)495
  • Depth (mm)60
Related
  • Material mainCementitious
  • Material secondaryCementitious
Classification
  • BIMobject CategoryConstruction Materials - Tile

Region availability

South America North America
Colombia
United States
Ecuador