Set your location and language to prioritise localised information. Continue
 Hexagon polished terrazo white ribbon Side 200 mm
ALFA

Hexagon polished terrazo white ribbon Side 200 mm

Our pre-polished Terrazzo tiles are ideal for spaces such as terraces, balconies or outdoor squares. They not only contribute to the design of the space but also provide an ideal support against slipping. They self-manage the dirt typical of these spaces through their indentations, remaining as new over time.
Technical specification
  • Unique ref.225022923
  • Collection setTerrazo
  • CollectionTerrazo
  • TypeObject (single object)
  • Date of publishing2020-07-14
  • Edition number1
  • Height (mm)400
  • Width (mm)400
  • Depth (mm)28
Related
  • Material mainCementitious
  • Material secondaryCementitious
Classification
  • BIMobject CategoryFlooring - Tiles

Region availability

South America North America
Colombia
United States
Ecuador