Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
alfagres/products/10fee9cb-0589-4a18-b5dc-628deb0a1536
Home
Categories
Flooring
Tiles
Cerámica piso imperio café 61 x 61 cm
ALFA
Follow
Cerámica piso imperio café 61 x 61 cm
Cerámica tipo onix ideal para uso en pisos y paredes con tecnología RealHD y caras diferenciadas que generan movimiento a la hora de instalar.
Download
Technical specification
Technical specification
Unique ref.
225026683
Collection set
Ceramic tiles
Collection
Marble finish
Type
Object (single object)
Date of publishing
2022-12-28
Edition number
1
Height (mm)
610
Width (mm)
610
Depth (mm)
18.06
Links
Links
Product url
https://www.alfa.com.co/producto/piso-imperio/
Installation instructions
https://www.alfa.com.co/staging/doc/MIM-CA-001-ManualCeramica2020.pdf
Product certification
https://www.alfa.com.co/staging/doc/GR-CA-001-Garantia-ceramica.pdf
Related
Related
Material main
Marble
Material secondary
Marble
Classification
Classification
BIMobject Category
Flooring - Tiles
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
ALFA
Ceramic tile gabro brown 450x450 mm
Download
ALFA
Salento multicolor 200x200
Download
ALFA
Terrazo PN5 300X300 mm
Download
ALFA
Cienaga azul 200x200
Download
ALFA
Hexagon terrazo dark gray Side 200 mm
Download
ALFA
Ceramic tile lisboa ash 450x450 mm
Download