Publish your products
Arena seat  Stadion Comfort
Arena seat  Stadion Comfort

    Arena seat Stadion Comfort

    Stadium Comfort has a highly durable construction with a long service life. It is designed for demanding environments such as ice hockey and sports halls. Robust and comfortable, it features a padded seat and backrest that provide a pleasant and warm seating experience. Both the seat and backrest are highly durable and made of molded veneer with a high-pressure laminate surface.

    Stadium Comfort was the chosen seat for the major project Halmstad Arena.

    Specification
    • Our Best-Selling Chair

      Chair made of molded veneer. Backrest and seat in plywood with padding made of fire-retardant cold foam. Steel frame adapted to the design of the tiered seating.

      Colors

      Available in the finish that best suits your needs, both in terms of wood base and seat/backrest. The frames are powder-coated and can be supplied in any RAL color.

      Compact Design

      One of the most compact designs on the market, providing excellent conditions for fire safety and legroom.

      Spring-Loaded Folding Mechanism with Warranty

      We are proud of our spring-assisted folding seat mechanism and offer a ten-year warranty.

      Easy Maintenance

      Stadium Comfort is easy to maintain and the upholstery is simple to replace.

    Technical specification
    • Unique ref.stadion-comfort
    • TypeObject (single object)
    • Date of publishing2022-11-09
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryPlywood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySports & Recreation - Stadium Seating
    • IFC classificationObject
    • Uniclass 2015 CodeAc_40_65_05
    • Uniclass 2015 DescriptionAudience seating
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-21 29 23 11
    • OmniClass TitleFixed Stadium Seating

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden