Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
alinco/products/b64d5784-a2c7-4109-93ed-f8265e4e6d8a
Home
Categories
Construction
Other
2連はしご ANE-47F 321902
ALINCO [アルインコ]
Follow
2連はしご ANE-47F 321902
This product is only available in Japan.
Download
Specification
Specification
This product is only available in Japan.
Technical specification
Technical specification
Unique ref.
321-902
Product family
作業補助用具(足場・作業台・脚立)
Product group
はしご
Type
Object (single object)
Date of publishing
2022-06-01
Edition number
1
Height (mm)
407
Width (mm)
5240
Depth (mm)
3170
Links
Links
Product url
https://www.aunworks.jp/product/18107
Related
Related
Weight Net (Kg)
11.3
Classification
Classification
BIMobject Category
Construction - Other
Region availability
Asia
Japan
Similar products
CUG × BIMobject Japan
バリケード
Download
Loading Systems
Lamella dock bumpers
Download
CUG × BIMobject Japan
梯子型建枠A-403L
Download
Cramo
Ventilation Fans: HEYLO - ACE TURBO
Download
CUG × BIMobject Japan
3D_08_工事用看板(お願い御迷惑をおかけしています工事中御協力をお願いします)
Download
Cramo
Dust Collectors: DUSTCONTROL - DC F WHEELBARROW
Download