Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
alinco/products/2ca3913f-2dd1-4449-bfaa-8d12ae683551
Home
Categories
Construction
Other
2連はしご JXV-40D 322891
ALINCO [アルインコ]
Follow
2連はしご JXV-40D 322891
This product is only available in Japan.
Download
Specification
Specification
This product is only available in Japan.
Technical specification
Technical specification
Unique ref.
322-891
Product family
作業補助用具(足場・作業台・脚立)
Product group
はしご
Type
Object (single object)
Date of publishing
2022-06-01
Edition number
1
Height (mm)
407
Width (mm)
3860
Depth (mm)
2480
Links
Links
Product url
https://www.aunworks.jp/product/18111
Related
Related
Weight Net (Kg)
9.2
Classification
Classification
BIMobject Category
Construction - Other
Region availability
Asia
Japan
Similar products
Cementos Pacasmayo
Jersey Barrier
Download
CUG × BIMobject Japan
ゲート-6
Download
CPAC ซีแพค
CPAC Pig Farm Standard 700
Download
KEMREX เข็มเหล็ก
KEMREX Foundation Screw Pile Series N
Download
Cementos Pacasmayo
Concrete Barrier Curb
Download
NORSUD
Calematic® 2 time 5 chocks
Download