Aline Ceiling-Wall MicaGrey

Aline Ceiling-Wall MicaGrey

Aline Ceiling-Wall MicaGrey
Technical specification
  • Unique ref.Aline_Ceiling-Wall_MicaGrey
  • Collection setCeiling-Wall
  • CollectionCeiling-Wall
  • TypeBuilding Materials
  • Date of publishing2021-04-19
  • Edition number1
  • Height (mm)10
  • Width (mm)250
  • Depth (mm)4000
Related
  • Material mainVinyl
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryConstruction - Ceiling

Region availability

Asia
Thailand