Publish your products
Modular AHU AT4 10.000m³/h Weatherproof Rotor

Modular AHU AT4 10.000m³/h Weatherproof Rotor

The AT4 modular system serves as the basis for ventilation and air conditioning units used in various areas. These include medical facilities, central ventilation systems in office buildings, and central ventilation and air conditioning systems in shopping centres, exhibition halls, and conference centres. A nautical version is also available and is suitable for swimming pools, spa facilities, and wellness areas. AT4 HVAC systems are also suitable for clean room applications in the pharmaceutical industry and other industrial sectors. Thanks to their weatherproof design, these systems can also be installed on rooftops. The modular design allows for a flexible performance range with air volumes of up to 200,000 m³/h.


Advantages:

  • Sound and heat insulation material made of mineral wool (building material class A1, non-combustible in accordance with DIN 4102)
  • Excellent thermal and sound insulation thanks to 47 mm panel thickness
  • Thermal decoupling between inner and outer shells
  • Minimised cold bridges thanks to thermally separated frame profile
  • Seamless overlapping rubber seal
  • Modular combination with a wide range of perfectly matched components
  • Energy efficiency class A
  • Optimal life cycle costs

Installation:

  • Dismantlable device construction
  • Flexible adaptation to structural conditions thanks to a variable grid dimension of 76.5 mm

Maintenance and Operation:

  • Device design in accordance with VDI 6022
  • Hygienic and easy to clean thanks to completely smooth inner surfaces
  • Cleanly finished stainless steel base trays that are hygienically flawless
  • Maximum corrosion protection thanks to galvanised and additionally powder-coated housing panels; also available in stainless steel as an option
Specification
  • Device Setup
    Filter Class Supply Air: M5
    Filter Class Exhaust Air: M5
    Second Filter Class Supply Air: F7
    Replacment Filter: No
    Outside Air Silencer: No
    Supply Air Silencer: Yes
    Exhaust Air Silencer: Yes
    Cooler Included: Yes
    Heating Included: Yes
    Heat Recovery Type: Rotor
    Recirculation Heat Recovery: No
    Outside Air Dampers: Yes
    Supply Air Dampers: No
    Exhaust Air Dampers: No
    Discharge Air Dampers: Yes
    Reheater Included: No
    Fan Type: EC-Fan
    Device Data
    Supply Air Volume Flow: 300 m³/h
    Outside Air Pressure Including Outside Air: 400 Pa
    Exhaust Air Volume Flow: 10.000 m³/h
    Outside Air Pressure Including Exhaust Air: 400 Pa
    Weatherproof: Yes
    Operating Side: in airflow direction right
    Arrangement: On top of each other
    Control Included: Yes
    Constant Pressure Control: Yes
    BACnet Bus Module: Yes

    For more technical details, you can download the description as a Word document
Technical specification
  • Unique ref.at4-10000m-h-weatherproof-rotor
  • TypeBuilding Materials
  • Date of publishing2025-07-03
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryHVAC - Air Conditioning

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe