Publish your products
Fresco Customizable Rectangular Planter
Fresco Customizable Rectangular Planter
Fresco Customizable Rectangular Planter
Fresco Customizable Rectangular Planter
Fresco Customizable Rectangular Planter
Fresco Customizable Rectangular Planter
Fresco Customizable Rectangular Planter
Fresco Customizable Rectangular Planter

    Fresco Customizable Rectangular Planter

    The Fresco Rectangular Planter is a fully customizable commercial fiberglass planter engineered for architectural specification. Available in a full range of dimensions and finishes, the Fresco gives architects and designers complete control over how the product integrates into their project.

    Hand-crafted in the USA by skilled fiberglass artisans. Suitable for interior and exterior commercial environments including corporate lobbies, healthcare facilities, hospitality spaces, retail centers, government buildings, courtyards, and atriums.

    Fiberglass outperforms concrete and metal in weight, longevity, and finish flexibility; making it the smarter long-term specification choice.

    Download the Revit file for full dimensions, finish options, and technical data. On GSA Contract. Custom orders welcome.

    Specification
    • All fiberglass parts are constructed of reinforced thermosetting polyester resin using hand-layup and spray-layup methods. Finished wall thickness is not less than 5/32" with additional thickness in structural areas. Vertical surfaces are reinforced with an inorganic honeycomb strengthening layer, minimum 1/4" thick.

      Visual surface is a solid UV-stabilized, colorfast, weather and stain resistant pigmented gel-coat, permanently fused to the fiberglass laminate with a minimum 16 MIL color layer.

      PERFORMANCE CHARACTERISTICS

      Hardness, Barcol: 50 Tensile Strength: 12,500 psi Flexural Yield Strength: 27,600 psi Compressive Yield Strength: 21,800 psi Glass Content: 35% average Vertical wall panels will not deform more than L/200 when loaded with 50 lbs./cu. ft. soil mass.

    Technical specification
    • Unique ref.fresco-rectangular-planter
    • Product familyPlanter Systems
    • Product groupIndoor Outdoor Planters
    • TypeObject (single object)
    • Date of publishing2025-12-01
    • Edition number1
    Related
    • Material mainFiberglass
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit