Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
almalight/products/cf616493-f4d2-4e4b-a7a2-8ade83f6771e
Home
Categories
Lighting
Pendants
BARE
Available in United States
ALMA LIGHT
Follow
BARE
4.1
(7 reviews)
Alma light is a spanish company specialized in the design and development of indoor lighting. Lighting lamps with own style and personality.
Download
Technical specification
Technical specification
Unique ref.
bare_5328
Product family
Lighting
Product group
Pendant Lamp
Type
Object (single object)
Date of publishing
2016-06-12
Edition number
1
Height (mm)
150
Width (mm)
29
Depth (mm)
29
Links
Links
Product url
http://www.almalight.com/new_lamparas_iluminacion_baseeng.html
Installation instructions
http://www.almalight.com/pdf_alma/5328-016bare.pdf
Related
Related
Material main
Glass
Material secondary
Stainless steel
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Lighting - Pendants
IFC classification
Light Fixture
UNSPSC name
Lighting Fixtures and Accessories
UNSPSC code
3911
Similar products
Lumenwerx
CURVIA 2 XYZ, Pendant Pattern
Download
Dutton Brown
Color Cap Pendant
5.0
(
6
)
Download
Lumenwerx
ELIA, Pendant, Oval
4.8
(
27
)
Download
Vibia
KNIT 7470 Design by Meike Harde UL
Download
Marset Iluminacion
Ringo Fixed Stem
Download
Marset Iluminacion
Discocó
4.8
(
10
)
Download