Unique ref.: | ALPHALUCE-OF1PR |
---|---|
Brand: | ALPHACAN Italia |
Product family: | AlphaLuce |
Product group: | OF1 |
Date of publishing: | 2019-03-29 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.alphacan.it/eng/sistemi/windows-and-balcony-doors/alpha-luce.ph... |
---|---|
Installation instructions: | http://www.alphacan.it/backend/prodotti/file_upload/allegato_1/17100210531... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.alphacan.it/backend/prodotti/file_upload/allegato_1/17100210531... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/alphacan-italia/product/alphaluce-of1pr
Material main: | PVC |
---|---|
Material secondary: | Aluminium |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Windows - Opening Hinge |
---|---|
IFC classification: | Window |
UNSPSC name: | Windows |
UNSPSC code: | 301716 |
Uniclass 1.4 Code: | JL10 |
Uniclass 1.4 Description: | Windows |
Uniclass 2.0 Code: | PR-59-97 |
Uniclass 2.0 Description: | Windows |
Uniclass 2015 Code: | EF_25_30 |
Uniclass 2015 Description: | Doors and windows |
NBS Reference Code: | 59-97 |
NBS Reference Description: | Windows |
CSI MasterFormat 2014 Code: | 08 50 00 |
CSI MasterFormat 2014 Title: | Windows |
OmniClass Number: | 23-17 13 00 |
OmniClass Title: | Windows |
CSI UniFormat II Code: | B2020 |
CSI UniFormat II Title: | Exterior Windows |
Name | Value |
---|---|
Colour Exterior | Yellow ; Orange ; Red ; Blue ; Green ; Grey ; Brown ; White ; Black ; Wood |
Colour Interior | Yellow ; Orange ; Red ; Blue ; Green ; Grey ; Brown ; White ; Black ; Wood |
Frame Material | PVC ; Aluminium |
Glazing Type | Triple |
Height | 800 mm — 2400 mm |
Thermal Transmittance | |
Width | 600 mm — 900 mm |
All BIM objects are real products from real manufacturers confirmed and approved