We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Double Casement Window - Renovation installation - ALPHALUCE - OF2

Unique ref.: ALPHALUCE-OF2PR
Brand: ALPHACAN Italia
Product family: AlphaLuce
Product group: OF2
Date of publishing: 2019-03-29
Edition number: 1
Type: Object (single object)
Download (3)
Created in 1969, Alphacan operates in Europe through 5 sites specialized in PVC profile extrusion and applied finishes for doors and windows.
A large range of aesthetical solutions is possible easing windows implementation in all types of construction and meeting all architectural and installation requirements.
ALPHA LUCE is a system made to meet the desires of our clients who pay the most attention to windows' lines and functions. A system made for new construction but also for renovation operations with modern, decisive and essential lines. Transparency, light and landscape become the main protagonists of one's home thanks to the minimal dimensions of the sash and frame. In the case of a double window or door, we created the narrowest a central mullion available on the market.
On top of a unique design, the thermal insulation performances are remarkable and go up to Uw = 0.8 W / m²K.
Available in a vast array of finishes and colors.
Possibility of an aluminium covering mechanically fastened on the external face of the profile; solution that allows the customization of the outside of the window to create a unique style perfectly blendable with the architectural and chromatic environnement. It's also possible to choose a coating with a RAL color and to mimick metallic renderings
Alphacan's research in the industrial sector allowed the creation of a composite reinforcement ("eco-reinforcement") with a longitudinally structured internal PVC expansed insulation with glass fiber, able to give windows efficiency in mechanical stability and to reach high performance in thermal-acoustical performances (1.23mx1,48m window : Ug = 0.6W / m²K | thermal flow Uf = 1,06W / m²K | thermal flow Uw = 0.8 W / m²K)

Renovation installation style
- 56 mm thick glazing.
- Coating with 41 colors available for interior as well as exterior
- Coating with real wood (wengué or sycomore) only on the inside
- Sidelight option
- Maximum dimensions : 1800 X 2400 mm
- Thermal performances with eco-reinforcement Uf= 1,06 W/m²K
Performance values are certified by accredited bodies and the documentation can be sent by our technical department upon request
For any other inquiry, please contact us


Material main: PVC
Material secondary: Aluminium
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 50 00
CSI MasterFormat 2014 Title: Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • Croatia
  • Germany
  • Italy
  • Slovenia
  • Spain

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Colour Exterior Yellow ; Orange ; Red ; Blue ; Green ; Grey ; Brown ; White ; Black ; Wood
Colour Interior Yellow ; Orange ; Red ; Blue ; Green ; Grey ; Brown ; White ; Black ; Wood
Frame Material PVC ; Aluminium
Glazing Type Triple
Height 1300 mm — 2400 mm
Thermal Transmittance
Width 1200 mm — 1800 mm

BIMobject®