We are using cookies to provide our services

By using our services you agree to our use of cookies

Single Casement Window - Block frame installation - IN'ALPHA 80 - OF1

Unique ref.: INALPHA80-OF1PT
Brand: ALPHACAN
Product family: In'Alpha80
Product group: Neuf
Date of publishing: 2018-05-31
Edition number: 1
Type: Object (single object)
Download (3)
Created in 1985, ALPHACAN is a French manufacturer specialized in PVC profiles solutions.

The IN'ALPHA range proposes 80mm thick frames implementing patented and exclusive innovations for thermal, mechanical and acoustic requirements :
- Thermal : in-rebate thermal barrier, M series (PU foam) and extruded PVC foam ; Uw = 0.90 W/m²K
- Sound reduction : 39 db
- Mechanical : inline insertion of fiberglass strands - patented system

Color finish : 28 coated interior/exterior films (matte, metallic, wooden and veined looks)
Zen finish : 5 genuine wood essences (interior finish)
Skin décor finish: 7 exterior colors with frosted look

Option for one or two sidelights, a lower fixed pane or a transom (please contact us for dimensions)

Glazing thickness from 28 to 44mm (double or triple glazing)
Co-extruded sealings
PMR threshold
Tinted profiles (white, beige, grey)
Maximum dimensions - 0.9 x 2.15m - 0.7 x 2.35m - tilt & turn option


Material main: PVC
Material secondary: Glass
Designed in: France
Manufactured in: France

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L413
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 50 00
CSI MasterFormat 2014 Title: Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Air Infiltration A*4
Color - Exterior Red ; Blue ; Green ; Grey ; Brown ; White ; Black ; Wood ; Metal
Color - Interior Red ; Blue ; Green ; Grey ; Brown ; White ; Black ; Wood ; Metal
Depth 70
Fabrication Method Welding
Frame Material PVC
Frame Thickness 70
Glazing Type Double ; Triple
Height 750 mm — 2350 mm
R Value 33 — 47
Static Water Pressure E*8
U Value 0.89 — 1.5
Width 600 mm — 900 mm

All BIM objects are real products from real manufacturers confirmed and approved