Publish your products
ASG33G Pad-Style Snow Guards
ASG33G Pad-Style Snow Guards
ASG33G Pad-Style Snow Guards
ASG33G Pad-Style Snow Guards

    ASG33G Pad-Style Snow Guards

    The ASG33G Clamp-to-Seam Pad-Style Snow Guard is a highly versatile, non-penetrating system ideal for protecting metal standing seam roofs from snow avalanches. This snow guard measures 6” x 3 9/32” x ⅛” thick, utilizing oval-point set screws to securely pinch the seam without compromising the roofing material or voiding panel warranties. Available in Aluminum and Brass, and compatible with numerous seam profiles including Single Lock, Double Lock, and Snap Lock, the ASG33G offers a unique pad design that allows snow and ice to drop off in small, safer amounts.

    Roof Types

    • Standing Seam

    Available Materials

    • Aluminum (AL)
    • Brass (BR)

    Available Finishes

    • Mill Finish
    • Powder Coating (additional charge) using RAL TIGER Drylac® Exterior Colors

    Applicable Building Types

    Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

      For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

      Technical specification
      • Unique ref.ASG33G_Standing_Seam_Pad_Style_Snow_Guard
      • Product familySnow Guards
      • Product groupStanding Seam Snow Guards
      • TypeObject (single object)
      • Date of publishing2022-02-10
      • Edition number1
      • Height (inches)3.25
      • Width (inches)6.12
      • Depth (inches)2
      Related
      • Material mainAluminum
      • Material secondaryBrass
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Roof Accessories
      • IFC classificationObject
      • UNSPSC nameRoofing accessories
      • UNSPSC code301516
      • Uniclass 2015 CodeSs_25_16_05
      • Uniclass 2015 DescriptionAvalanche and snow barrier systems
      • CSI MasterFormat 2014 Code07 72 53
      • CSI MasterFormat 2014 TitleSnow Guards
      • OmniClass Number23-13 41 21
      • OmniClass TitleRoof Snow Guards

      Region availability

      North America
      Canada
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit