Publish your products
SnowMax – Corrugated Fence Style Snow Guard
SnowMax – Corrugated Fence Style Snow Guard
SnowMax – Corrugated Fence Style Snow Guard
SnowMax – Corrugated Fence Style Snow Guard

    SnowMax – Corrugated Fence Style Snow Guard

    Protect your property and pedestrians with the Alpine SnowGuards SnowMax - Corrugated Fence-Style Snow Guard, designed for new or existing metal corrugated, batten, or snap roofs. This robust aluminum system utilizes watertight, compression-fit bracket technology for secure through-fastening and allows for up to 48-inch bracket spacing. Ensure peak safety and roof integrity by preventing dangerous snow and ice avalanches with this reliable, high-performance snow retention solution.

    Roof Types

    • Metal

    Available Materials

    • Aluminum 6000 Series (AL)

    Available Finishes

    • Mill Finish
    • Insert Strip Color Choices (Optional)

    Applicable Building Types

    Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

    For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

    Technical specification
    • Unique ref.SnowMax-Corrugated_Fence_Style_Snow_Guard
    • Product familySnow Guards
    • Product groupBar-Style Snow Guards
    • TypeObject (single object)
    • Date of publishing2022-02-10
    • Edition number1
    • Height (inches)3.6
    • Width (inches)0.75
    • Depth (inches)3.81
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeSs_25_16_05
    • Uniclass 2015 DescriptionAvalanche and snow barrier systems
    • CSI MasterFormat 2014 Code07 72 53
    • CSI MasterFormat 2014 TitleSnow Guards
    • OmniClass Number23-13 41 21
    • OmniClass TitleRoof Snow Guards

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit