Publish your products
SnowMax – Standing Seam Fence Style Snow Guard
SnowMax – Standing Seam Fence Style Snow Guard
SnowMax – Standing Seam Fence Style Snow Guard
SnowMax – Standing Seam Fence Style Snow Guard

    SnowMax – Standing Seam Fence Style Snow Guard

    SnowMax - Standing Seam Fence-Style Snow Guard provides superior snow retention for new or existing metal standing seam roofs without penetrating the roofing material. This clamp-to-seam technology, which utilizes set screws for a secure grip, preserves the panel manufacturer's warranty and allows for increased bracket spacing up to 48 inches on center. Offered in 6000 Series Aluminum with a Mill Finish standard, it can be enhanced with an optional SnowMax Color Insert featuring Pre-Painted Kynar® stock colors for aesthetic integration.

    Roof Types

    • Standing Seam

    Available Materials

    • Aluminum 6000 Series (AL)

    Available Finishes

    • Mill Finish (Standard)
    • Insert Strip Color Choices (Optional)

    Applicable Building Types

    Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

    For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

    Technical specification
    • Unique ref.SnowMax-Standing_Seam_Fence_Style_Snow_Guard
    • Product familySnow Guards
    • Product groupStanding Seam Snow Guards
    • TypeObject (single object)
    • Date of publishing2022-02-10
    • Edition number1
    • Height (inches)3.12
    • Width (inches)2
    • Depth (inches)2.87
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeSs_25_16_05
    • Uniclass 2015 DescriptionAvalanche and snow barrier systems
    • CSI MasterFormat 2014 Code07 72 53
    • CSI MasterFormat 2014 TitleSnow Guards
    • OmniClass Number23-13 41 21
    • OmniClass TitleRoof Snow Guards

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit