We are using cookies to provide our services

By using our services you agree to our use of cookies

Metal-Panel Rectangular Single

Unique ref.: metal-panel_rectangular_single
Brand: Alpolic
Product family: Metal Panel
Product group: Column
Width (mm): 609.6
Height (mm): 1219.2
Depth (mm): 3.18
Date of publishing: 1914-01-01
Edition number: 1
Type: Object (single object)
Download (1)

Metal Wall Cladding Panels


Material main: Sheet metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Cladding
Uniclass 2015 Code: Ss_25_20
Uniclass 2015 Description: Wall cladding systems
OmniClass Number: 23-13 37 13
OmniClass Title: Exterior Wall Cladding

All BIM objects are real products from real manufacturers confirmed and approved