We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ETICS: collection / EPS / Stone

Unique ref.: collection-eps-stone
Brand: alsecco GmbH
Product family: ETICS / EIFS / WDVS
Product group: EPS
Date of publishing: 2016-10-14
Edition number: 1
Type: Object (single object)
Download (3)
A thick coat, EPS-insulation, external wall insulation facade system which is faced with brick slips or ceramic tiles, offering a greater degree of impact resistance. Collection alsecco also offers stone slips as a design choice for your project’s façade including polished natural granite and marble. On certain projects only stone is the option due to planning restrictions or just to create the architect’s vision. Alsecco can provide whatever type of stone you require, whether contemporary, rustic or traditional, and with four options in terms of manufacturing and sourcing, the design choice is endless.

System features:
- Insulation depth: 40-200 mm
- Natural stone with reinforced back side: granit, limestone, sandstone.
- Natural stone thickness: 12 mm
- Natural stone surface: polished, smoothened, satin finish.
- natural stone sizes: Large up to 0,50 m² / Small up to 0,12 m²
- Joints: A wide range of colours available. Joint width 6 to 20 mm
- Insulation: EPS-insulation (up to WLG 032)
- Fire rating: nonflammable

Approvals:
- Z-33.46-419

System components:
- Adhesives: Armatop A, Dämmkleber MK, Armatop MP, Armatop AKS, Armatop L - Aero
- Insulation: Alsitherm EPS 032 Carbon, Alsitherm EPS 034 Quattro, Fassadendämmplatte PS 15 040
- Base coat: Armatop A
- Reinforcement: Glasfasergewebe K
- Surface materials: Fassadenplatte Stone, Verlegemörtel Stone, Fugenmörtel Stone, Fugenmasse Stone


Material main: EPS
Material secondary: Stone
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Finishes
UNSPSC name: Wallboard
UNSPSC code: 30161501
Uniclass 1.4 Code: L773
Uniclass 1.4 Description: Building envelope maintenance systems
Uniclass 2.0 Code: SS-25
Uniclass 2.0 Description: Wall And Barrier Systems
NBS Reference Code: 25
NBS Reference Description: Wall And Barrier Systems
This product is available in:
Europe
  • Germany
  • Netherlands
  • United Kingdom

alsecco GmbH

Tender text

This property shows the link to the alsecco tender texts

Name Value
Ausschreibungstext DE http://www.ausschreiben.de/katalog/alsecco
Lieferprogramm DE http://www.alsecco.de/fileadmin/alsecco_de/media/brochures/alsecco_Bro_Funktionsfassaden_2.pdf

All BIM objects are real products from real manufacturers confirmed and approved