We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ETICS: collection / Stone Wool / Acrylic Brick Slips

Unique ref.: collection-stonewool-acrylic-brick-slips
Brand: alsecco GmbH
Product family: ETICS / EIFS / WDVS
Product group: Stone Wool
Date of publishing: 2016-10-14
Edition number: 1
Type: Object (single object)
Download (3)
Offering outstanding product properties including lightweight flexible application and a natural brick appearance, alsecco acrylic brick slips offer infinite design possibilities.Manufactured from high quality raw materials, the handcrafted acrylic slips ensure a versatile, impressive and durable facade for your next project. All system components are carefully matched, offer the highest level of technical reliability and are fully compatable with alsecco's facade systems.

System features:
- Insulation depth: 40-200mm
- acrylic brick slips
- surface: Smooth or veined, all sandet.
- sizes: NF, DF, 2DF, RF, WDF, special sizes available
- Esthetic freedom: large through a wide range of possible brick patterns
- Joints: A wide range of colours available.
- Insulation: Mineral wool
- Fire rating: nonflammable

Approvals:
- Z-33-41-59
- Z-33-43-52

System components:
- Adhesives: Armatop A, Dämmkleber MK, Armatop MP, Armatop AKS, Armatop L - Aero, Armatop Quattro, Speed-Fix
- Insulation: Mineralwolle-Dämmung (WLG 035)
- Base coat: Armatop MP, Armatop AKS, Armatop Quattro
- Reinforcement: Glasfasergewebe 32
- Surface materials: Flachverblender, Eckverblender, Klebespachtel AF


Material main: Stone Wool
Material secondary: Acrylic
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Finishes
UNSPSC name: Wallboard
UNSPSC code: 30161501
Uniclass 1.4 Code: L773
Uniclass 1.4 Description: Building envelope maintenance systems
Uniclass 2.0 Code: SS-25
Uniclass 2.0 Description: Wall And Barrier Systems
NBS Reference Code: 25
NBS Reference Description: Wall And Barrier Systems
This product is available in:
Europe
  • Germany
  • Netherlands
  • United Kingdom

alsecco GmbH

Tender text

This property shows the link to the alsecco tender texts

Name Value
Ausschreibungstext DE http://www.ausschreiben.de/katalog/alsecco
Lieferprogramm DE http://www.alsecco.de/fileadmin/alsecco_de/media/brochures/alsecco_Bro_Funktionsfassaden_2.pdf

All BIM objects are real products from real manufacturers confirmed and approved