We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ETICS: collection / Stone Wool / Ceramic

Unique ref.: edition-stonewool-ceramic
Brand: alsecco GmbH
Product family: ETICS / EIFS / WDVS
Product group: Stone Wool
Date of publishing: 2016-10-14
Edition number: 1
Type: Object (single object)
Download (3)
A thick coat, mineral wool, external wall insulation facade system which is faced with brick slips or ceramic tiles, offering a greater degree of impact resistance. Offering clay slips in every conceivable colour and shade, collection alsecco ensures creativity for your next project. Alsecco has the capacity and expertise to source exactly the right brick for your specification, with the added advantage of being able to offer the complete system solution for your façade. Clay slips are either extruded as purpose made slips or the chosen brick is cut to around 15mm to form the slip. Either way, once the slips are pointed they have the same appearance a regular masonry, offering huge advantages.

System features:
- Insulation depth: 40-200 mm
- Brick slip thickness: 6 - 15 mm
- Brick slip surface: Smooth, veined, etc.
- Brick slip sizes: NF, DF, 2DF, RF, WDF, special sizes
- Esthetic freedom: large through a wide range of possible brick patterns
- Joints: A wide range of colours available. Joint width 10 to 12 mm
- Insulation: Mineral Wool (Lamella or HD)
- Fire rating: noncombustable

Approvals:
- Z 33.46-419

System components:
- Adhesives: Armatop A, Dämmkleber MK, Armatop MP, Armatop AKS, Armatop L - Aero
- Insulation: Mineralwolle-Dämmung Lamelle oder HD
- Base coat: Armatop A
- Reinforcement: Glasfasergewebe K
- Surface materials: Klinkerriemchen, Winkelriemchen, Verlegemörtel A, Verlegemörtel A Neu, Fugenmörtel A, Fugenmörtel AS


Material main: Stone Wool
Material secondary: Ceramics
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Finishes
UNSPSC name: Wallboard
UNSPSC code: 30161501
Uniclass 1.4 Code: L773
Uniclass 1.4 Description: Building envelope maintenance systems
Uniclass 2.0 Code: SS-25
Uniclass 2.0 Description: Wall And Barrier Systems
NBS Reference Code: 25
NBS Reference Description: Wall And Barrier Systems
This product is available in:
Europe
  • Germany
  • Netherlands
  • United Kingdom

alsecco GmbH

Tender text

This property shows the link to the alsecco tender texts

Name Value
Ausschreibungstext DE http://www.ausschreiben.de/katalog/alsecco
Lieferprogramm DE http://www.alsecco.de/fileadmin/alsecco_de/media/brochures/alsecco_Bro_Funktionsfassaden_2.pdf

All BIM objects are real products from real manufacturers confirmed and approved