Publish your products
TOP SLIDE 160 - Lift&Slide window
TOP SLIDE 160 - Lift&Slide window
TOP SLIDE 160 - Lift&Slide window
TOP SLIDE 160 - Lift&Slide window
    ALsistem

    TOP SLIDE 160 - Lift&Slide window

    • Lift and slide series with thermal cut CE marked

    • Lowered central section, just 59mm

    • Section: frame 160mm / leaf 72mm

    • Architectural show lateral section 113mm/59mm

    • Thermal system with tri-extruded thermoplastic gaskets or foam coated

    • Glass thickness up to 63mm

    • Thermal insulation system with complanar double tubular bars in low density polyamide

    • Hardware up to 300kg and 400kg capacity

    • AISI 316 stainless steel rails

    Specification
    • Thermal insulation: 0,94 W/m2K

      Sound insulation: 43dB

      Resistance to wind load: Class C4

      Air permeability: Class 4

      Watertightness: Class E1200

    Technical specification
    • Unique ref.top-slide-160
    • Product familyLift & Slide
    • Product groupALUMINUM
    • TypeObject (single object)
    • Date of publishing2026-10-21
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryPolyamide
    Classification
    • BIMobject CategoryWindows - Opening Slide