This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

End tee fittings, Elbow 90 F/F, cu

Unique ref.: Kapillarrordelar_boj90_inv_cu
Brand: Altech
Product family: End tee fittings
Product group: Copper
Date of publishing: 2020-08-27
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
This product is only available for the Swedish market.

Altech End feed fittings in copper and bronze.

This product is only available for the Swedish market.


Material main: Copper
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Plumbing - Joints
This product is available in:
Europe
  • Sweden

Altech

BIMobject SEEK Properties

Plumbing - Joints

Name Value
Angle 90 deg
Material Copper
Nominal Size 10 mm — 54 mm
Pressure Rating 16 bar

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Copper

RSK Databasen

RSK Databasen

RSK Databasen

Name Value
RSK Number 2000222 ; 2000230 ; 2000248 ; 2000263 ; 2000271 ; 2000289 ; 2000297 ; 2000313 ; 2000321

BIMobject®