Publish your products
Plastic coated tubes
Altech
Archived

Plastic coated tubes

This product is only available for the Swedish market. Altech Plastic insulated copper tubes. For installation of cold water, hot water and heating system. The copper tube is soft annealed and insulated with a coat of white low density polyethylene and metering. Manufactured according to EN 1057. Kiwa type approval no 1173.
Specification
  • This product is only available for the Swedish market. CuDHP (Cu: 99.90% min P: 0.015 / 0.040%) according to UNI EN 1412 Measuring tolerances according to UNI EN 1057 CE Internal purity: carbon <0.05 mg / dm2 (compared to C ≤ 0.20 mg / dm2 regulated according to UNI 1057) Coat: Low-density polyethylene (LD-PE) Density: 0.92 kg / dm3 Fire class: EN 11925-2: 2010 Manufactured according to EN 1057 Swedcert Type Approval No: 1173 with certificate of leakage indication
Technical specification
  • Unique ref.Kopparror_plastisolerade
  • Product familyPipes
  • Product groupPlastic coated
  • TypeObject (single object)
  • Date of publishing2018-05-11
  • Edition number1
Related
  • Material mainCopper
  • Material secondaryPolyethylene
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pipes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit