Publish your products
Ball Valves AL 3600, chromeplated brass
Altech
Archived

Ball Valves AL 3600, chromeplated brass

This product is only available for the Swedish market. Altech Ball Valves AL 3600. Used for heating, cooling and air systems. With full bore and female thread, made of chrome-plated brass with steel handle, grafoil packing, chromium plated brass ball and blow-out proof stem. May be used for Group 1 and 2 fluids (liquids and gases), according to AFS 2016: 1, the regulations for pressure equipment. RISE Type Approval No: SC0592-16. Ball valves within the dimension DN40-DN80 are CE-marked according to PED 2014/68/EU.
Specification
  • This product is only available for the Swedish market. Pressure: PN 40 up to max 95 oC DN65-DN80: PN25 up to max 95 oC Dimensions: DN8-DN80 Water temperature range: PN25: 0 oC - +150 oC, PN40: 0-95 oC Air temperature range: PN25: -10 oC - +150 oC, PN40: 0-95 oC
Technical specification
  • Unique ref.Kulventiler_AL3600
  • Product familyBall valves
  • Product groupHeating and cooling systems
  • TypeObject (single object)
  • Date of publishing2018-08-01
  • Edition number1
Related
  • Material mainBrass
  • Material secondarySteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit