Publish your products
Aria Shower wall 120-130
Aria Shower wall 120-130
Aria Shower wall 120-130
Aria Shower wall 120-130
Aria Shower wall 120-130
Aria Shower wall 120-130
Aria Shower wall 120-130
Aria Shower wall 120-130
    Alterna

    Aria Shower wall 120-130

    This product is only available for the Swedish market. Alterna Aria Niche shower is a luxurious shower wall with multiple combination options. By default, Aria comes as a niche solution with a sliding door and a fixed portion, but can also be combined with side panel in glass to get a shower corner. Support bar and profiles are made of chrome plated aluminum. All glass sections are made of 8 mm glass and 3M treated on both sides for easier cleaning. The shower wall can be mounted on both the left and right side. It is available in a range of sizes to be used in both the larger and smaller bathrooms. The height of all parts is 2 000 mm. Note that Aria Shower wall can only be mounted on a floor that is completely straight.
    Specification
    • This product is only available for the Swedish market. Total size: B 1 180 - 1 315 mm Total size in combination with side panel: B 1 190 - 1 325 x length of side panel
    Technical specification
    • Unique ref.Ariaduschvaggar_120-130
    • Product familySanitet
    • Product groupDuschväggar
    • TypeObject (single object)
    • Date of publishing2019-01-30
    • Edition number1
    Related
    • Material mainGlass
    • Designed inSweden
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationFurnishing Element
    • UNSPSC nameBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    Europe
    Sweden