Publish your products
Bas mirror cabinet
Alterna

Bas mirror cabinet

This product is only available for the Swedish market.
Specification
  • This product is only available for the Swedish market.
Technical specification
  • Unique ref.Bas_spegelskap
  • Product familySanitet
  • Product groupSpeglar
  • TypeObject (single object)
  • Date of publishing2026-04-13
  • Edition number1
  • Height (mm)700
  • Width (mm)598
  • Depth (mm)146
Related
  • Material mainMDF
  • Material secondaryGlass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78_03
  • Uniclass 2015 DescriptionBathroom cabinets
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-31 25 13
  • OmniClass TitleBathroom Cabinets
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Sweden