Ella Vanity unit with mineral composite basinElla Vanity unit with mineral composite basinElla Vanity unit with mineral composite basinElla Vanity unit with mineral composite basin
View previous images
View next images
Alterna

Ella Vanity unit with mineral composite basin

This product is only available for the Swedish market. Alterna Ella Vanity unit comes with a basin in mineral composite. With overflow hole. The cabinet is manufactured in moisture resistant MDF/chipboard. Soft-closing drawers. Also available in a compact model. With overflow hole. For wall mounting. To be combined together with Isella/Ella Tall cabinet and Ella or Ariella Mirror cabinets. Width: 500, 600 and 900 mm Depth: 390 and 460 mm Height: 415 mm Colors: white highgloss and grey matte Handles are available as accessories.
Specification
  • This product is only available for the Swedish market.

    Material vanity unit: moisture resistant MDF or chipboard.
    Material basin: mineral composite

    Ella vanity unit 50 Compact
    Size: B 502 x H 415 x D 390 mm

    Ella vanity unit 60 Compact
    Size: B 605 x H 415 x D 390 mm

    Ella vanity unit 60
    Size: B 605 x H 415 x D 460 mm

    Ella vanity unit 90
    Size: B 905 x H 415 x D 460 mm
Technical specification
  • Unique ref.Ellaunderskap_mineralkomposit
  • Collection setSanitet
  • CollectionBadrumsmöbler
  • TypeObject (single object)
  • Date of publishing2022-06-15
  • Edition number1
Related
  • Material mainMDF
  • Material secondaryMineral Marble
  • Designed inSweden
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationFurnishing Element

Region availability

Europe
Sweden