Publish your products
Isabella Aqua Vanity Unit with ceramic washbasin
Isabella Aqua Vanity Unit with ceramic washbasin
    Alterna

    Isabella Aqua Vanity Unit with ceramic washbasin

    This product is only available for the Swedish market.

    Alterna Isabella Aqua Vanity Unit in white high gloss with ceramic washbasin. The vanity units are completely water-resistant in thermoplastic, with 1 soft-closing door. The vanity units are delivered fully assembled.

    Measurements: Width: 452 mm, Depth: 337 mm, Height: 680 mm


    Specification
    • This product is only available for the Swedish market.

    Technical specification
    • Unique ref.Isabellaunderskap_aqua_porslin
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2023-02-28
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inSweden
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010013
    • ETIM NameBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden