Bathroom furniture Isella showcaseBathroom furniture Isella showcaseBathroom furniture Isella showcaseBathroom furniture Isella showcaseBathroom furniture Isella showcaseBathroom furniture Isella showcaseBathroom furniture Isella showcaseBathroom furniture Isella showcase
View previous images
View next images
Alterna

Bathroom furniture Isella showcase

This product is only available for the Swedish market. Alterna Isella Bathroom furniture str available as tall cabinet, mirror cabinet and vanity unit. All drawers and doors are soft closing. The Isella cabinet has a thin, straight-line ceramic washbasin. The top drawer contains built-in boxing inserts, perfect storage for small and often used items. Alterna Isella also has a shallow vanity unit for smaller bathrooms. Isella Base cabinet with washbasin 50 Compact, 60 Compact, 60, 90 Isella Tall cabinet W 400 mm, H 1 550 mm Mirror cabinet 45, 60, 90
Specification
  • This product is only available for the Swedish market. Material furniture: particleboard Material washbasin: ceramic Colors: white high gloss and sand Soft closing Isella Vanity unit with washbasin 500 Compact Width: 515 mm Height: 610 mm Depth: 394 mm Isella Vanity unit with washbasin 600 Compact Width: 615 mm Height: 610 mm Depth: 394 mm Isella Vanity unit with washbasin 600 Width: 615 mm Height: 611 mm Depth: 465 mm Isella Vanity unit with washbasin 900 Width: 913 mm Height: 611 mm Depth: 465 mm Isella Tall cabinet W 400 x H 1 550 x D 390 mm Reversible for right and left mounting 1 door and 2 drawers Isella Mirror Cabinet 450 (white high gloss) 1 double sided mirror Width: 450 mm Height: 638 mm Depth: 127 mm Isella Mirror Cabinet 600 2 double sided mirrors Width: 600 mm Height: 638 mm Depth: 136 mm Isella Mirror Cabinet 900 2 double sided mirrors Width: 900 mm Height: 638 mm Depth: 136 mm
Technical specification
  • Unique ref.Isellabadrumsmobler_sc2
  • Collection setSanitet
  • CollectionBadrumsmöbler
  • TypeShowcase (model)
  • Date of publishing2017-12-07
  • Edition number1
Related
  • Material mainParticleboard
  • Designed inSweden
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code13 42 13
  • CSI MasterFormat 2014 TitleBathroom Unit Modules
  • OmniClass TitleBathroom Units
  • OmniClass Number23-19 31 17 11

Region availability

Europe
Sweden