Publish your products
Isella Aqua Wave Vanity Unit with mineral composite washbasin
Isella Aqua Wave Vanity Unit with mineral composite washbasin
Isella Aqua Wave Vanity Unit with mineral composite washbasin
Isella Aqua Wave Vanity Unit with mineral composite washbasin
Isella Aqua Wave Vanity Unit with mineral composite washbasin
Isella Aqua Wave Vanity Unit with mineral composite washbasin
Isella Aqua Wave Vanity Unit with mineral composite washbasin
Isella Aqua Wave Vanity Unit with mineral composite washbasin
Isella Aqua Wave Vanity Unit with mineral composite washbasin
Isella Aqua Wave Vanity Unit with mineral composite washbasin
    Alterna

    Isella Aqua Wave Vanity Unit with mineral composite washbasin

    This product is only available for the Swedish market.

    Alterna Isella Aqua Vanity Wave Unit in white matte or petroleum blue matte with mineral composite washbasin. The vanity units are completely water-resistant in thermoplastic, with 2 soft-closing drawers. Available in different depths and widths. The vanity units are delivered fully assembled with handles in brass, white matte, black matte or brushed aluminium.

    Measurements 50 Compact: Width: 502 mm, Depth: 390 mm, Height: 605 mm

    Measurements 60 Compact: Width: 605 mm, Depth: 390 mm, Height: 605 mm

    Measurements 60: Width: 605 mm, Depth: 460 mm, Height: 605 mm

    Specification
    • This product is only available for the Swedish market.

    Technical specification
    • Unique ref.Isellaunderskap_aqua-wave_mineralkomposit
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2024-05-08
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondaryComposite
    • Designed inSweden
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010013
    • ETIM NameBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden