Publish your products
Isella Vanity unit with ceramic basin
Isella Vanity unit with ceramic basin
Isella Vanity unit with ceramic basin
Isella Vanity unit with ceramic basin
Isella Vanity unit with ceramic basin
Isella Vanity unit with ceramic basin
Isella Vanity unit with ceramic basin
Isella Vanity unit with ceramic basin
Isella Vanity unit with ceramic basin
    Alterna

    Isella Vanity unit with ceramic basin

    This product is only available for the Swedish market.

    Alterna Isella Vanity unit comes in a range of different colours and with a basin in ceramics. With overflow hole. The cabinet is manufactured in moisture resistant MDF/chipboard. Soft-closing drawers. Also available in a compact model. For wall mounting. To be combined together with Isella/Ella Tall cabinet and Ariella Mirror cabinets. Handles are not included.

    Width: 513, 613, 913 and 1 213 mm

    Depth: 394 and 464 mm

    Height: 610 mm

    Colors: white highgloss, white matte, light grey matte, sand and oak

    Specification
    • This product is only available for the Swedish market.

      Material vanity unit: MDF/chipboard

      Material basin: ceramics

      Colors: white high gloss, white matte, light grey matte, sand and oak

      Soft-close

      Isella Vanity unit with washbasin 50 Compact

      Width: 513 mm

      Height: 610 mm

      Depth: 394 mm

      Isella Vanity unit with washbasin 60 Compact

      Width: 613 mm

      Height: 610 mm

      Depth: 394 mm

      Isella Vanity unit with washbasin 60

      Width: 613 mm

      Height: 610 mm

      Depth: 464 mm

      Isella Vanity unit with washbasin 90

      Width: 913 mm

      Height: 610 mm

      Depth: 464 mm

      Isella Vanity unit with washbasin 120

      Width: 1 213 mm

      Height: 610 mm

      Depth: 464 mm

    Technical specification
    • Unique ref.Isellaunderskap_porslin
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2022-02-24
    • Edition number1
    Related
    • Material mainMDF
    • Material secondaryCeramics
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010013
    • ETIM NameBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit