Publish your products
Lusso Black Showerwall straight folding doors 70
Alterna

Lusso Black Showerwall straight folding doors 70

This product is only available for the Swedish market.

Alterna Lusso Shower Walls have a stylish design with straight lines. Easy and adjustable attachment. Adjustable wall profiles. The doors can also be opened inward for space saving and raised 4 mm at opening. The shower enclosures are available as well as corner solutions, single-packed shower doors, folding doors, swing doors and screen walls. A wide range of accessories makes it possible to combine different types of Lusso Shower Walls.

Clear glass

3M Treated 6 mm hardened safety glass

Black aluminium profiles

Height: 2 000 mm

Adjustable wall profiles +/-10 mm

Specification
  • This product is only available for the Swedish market.
Technical specification
  • Unique ref.Lussoduschvaggar_Black_raka_vikdorrar_70
  • Product familySanitet
  • Product groupDuschväggar
  • TypeObject (single object)
  • Date of publishing2024-04-29
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inSweden
  • Manufactured inChina
Classification
  • BIMobject CategorySanitary - Shower screens
  • IFC classificationFurnishing Element
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 25
  • OmniClass TitleShower Screens
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Sweden