Publish your products
Luxor Vanity unit 60 with countertop washbasins
Luxor Vanity unit 60 with countertop washbasins
Luxor Vanity unit 60 with countertop washbasins
Luxor Vanity unit 60 with countertop washbasins
Luxor Vanity unit 60 with countertop washbasins
Luxor Vanity unit 60 with countertop washbasins
    Alterna

    Luxor Vanity unit 60 with countertop washbasins

    This product is only available for the Swedish market.

    Luxor Vanity unit with soft-closing drawers, with countertop and 1 washbasin. The countertop is made of quartz composite and the washbasin in ceramics. The cabinet is manufactured in moisture resistant MDF. For wall mounting. The recommended installation height from the floor to the top of the washbasin is 940 mm. Luxor Vanity units are available in 60, 90 and 120 widths. To be combined together with Luxor Tall cabinet and Ariella Mirror cabinets.

    Width: 606 mm
    Depth: 470 mm
    Height: 737 mm

    Colors vanity units: white highgloss, white matte, light grey matte and black matte
    Colors countertop: white matte and black matte
    Colors washbasin: white matte and black matte

    Technical specification
    • Unique ref.Luxorunderskap_porslin_ovanpaliggande_60
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2022-10-13
    • Edition number1
    Related
    • Material mainMDF
    • Material secondaryCeramics
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010013
    • ETIM NameBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden