Publish your products
Fixtures for WC and basin showcase
Fixtures for WC and basin showcase
Fixtures for WC and basin showcase
    Alterna

    Fixtures for WC and basin showcase

    This product is only available for the Swedish market. Alterna Fixtures are available in the following variables: Alterna WC and bidet fixture for wall-hung WC with tank or bidet. Universal model suitable for WC with center bolt 230 and 180 mm. The fixture have different bolt-heights, which allows for multiple seat heights, depending on the WC that well be installed. Alterna Washbasin fixtures for bolt and bracket washbasin. Universal model that fits most standard washbasins on the market. Available as a fixed as well as adjustable model. C/c measures for wash basin: Bolt distance, c / c: 150/200/280/352 mm (150 mm must be supplemented with nuts, other bolt distances have prepared nuts in the plate) Console hole, c/c distance of fixture: 375/425/510 mm
    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.WC_tvattstallsfixturer_sc1
    • Product familySanitet
    • Product groupWC-fixturer
    • TypeShowcase (model)
    • Date of publishing2017-12-07
    • Edition number1
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationFurnishing Element
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • CSI MasterFormat 2014 Code22 42 16.16
    • CSI MasterFormat 2014 TitleCommercial Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Europe
    Sweden