Publish your products
Shower walls Aria showcase
Shower walls Aria showcase
Shower walls Aria showcase
Shower walls Aria showcase
Shower walls Aria showcase
Shower walls Aria showcase
Shower walls Aria showcase
Shower walls Aria showcase
    Alterna

    Shower walls Aria showcase

    This product is only available for the Swedish market. Alterna Aria Niche shower is a luxurious shower wall with multiple combination options. By default, Aria comes as a niche solution with a sliding door and a fixed portion, but can also be combined with side panel in glass to get a shower corner. Support bar and profiles are made of chrome plated aluminum. All glass sections are made of 8 mm glass and 3M treated on both sides for easier cleaning. The shower wall can be mounted on both the left and right side. It is available in a range of sizes to be used in both the larger and smaller bathrooms. The height of all parts is 2 000 mm. Note that Aria Shower wall can only be mounted on a floor that is completely straight. Size: 1 080 - 1 725 mm
    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.Ariaduschvaggar_sc2
    • Product familySanitet
    • Product groupDuschväggar
    • TypeObject (single object)
    • Date of publishing2019-04-11
    • Edition number1
    Related
    • Material mainGlass
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit