Publish your products
Bath walls showcase
Bath walls showcase
    Alterna

    Bath walls showcase

    This product is only available for the Swedish market. Lusso Bathtub wall in 6 mm clear hardened safety glass and chromed profile. Comes with Lusso wall profile with easy and adjustable attachment. Adjustability: 20 mm. Picto Bathtub wall in 5 mm clear hardened safety glass, with white or chromed aluminum profile in classic design. For wall mounting. Adjustability: 10 mm.
    Specification
    • This product is only available for the Swedish market. Lusso Bathtub wall Dimensions: H 1 400 mm x W 800 mm Color: clear glass Chrome-plated aluminum profile Tempered safety glass 6 mm Picto Bathtub Wall Dimensions: H 1 300 mm x B 750 mm Color: clear glass White or chromed aluminum profile Tempered safety glass 5 mm
    Technical specification
    • Unique ref.Badkarsvaggar_sc2
    • Product familySanitet
    • Product groupDuschväggar
    • TypeShowcase (model)
    • Date of publishing2017-12-07
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inSweden
    • Manufactured inChina
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationFurnishing Element
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit