Publish your products
Bathroom furniture Basic showcase
Bathroom furniture Basic showcase
Bathroom furniture Basic showcase
Bathroom furniture Basic showcase
Bathroom furniture Basic showcase
    Alterna

    Bathroom furniture Basic showcase

    This product is only available for the Swedish market. Alterna Basic Bathroom Furniture. A full range of white bathroom furniture with vanity units, high cabinet, mirror cabinets with electrical outlets, lighting appliance and mirror. Base cabinet, mirror cabinet and lighting appliance are also available in compact laminate. Bathroom furniture in compact laminate is extremely durable, because they have been manufactured under high pressure. This allows them to resist scratches, pressure, sunlight, moisture and water.
    Specification
    • This product is only available for the Swedish market. Alterna Basic Vanity unit 1 door and 1 shelf Material: MDF all compact laminate Color: White Dimensions: B 460 x H 650 x D 290 mm Alterna Basic High cabinet with frame and shelves melamine-coated particle board. 2 pcs doors MDF. 1 open shelf in the middle. Grytgangjärn 26 mm stew. 2 loose shelves. For wall hanging. Can be mounted right or left. The cabinet is surface-treated in parts to provide color coverage on all surfaces. Color type 2 component acid-curable paint NCS 0502Y. Alterna Basic Mirror cabinet with melamine frame, 2 facet cut double mirrors, 2 loose glass shelves. For wall hanging. The cabinet is surface-treated in parts to provide color coverage on all surfaces. Color type 2 component acid-curable paint NCS 0502Y. Material: MDF and melamine Color: White Basic Mirror Cabinet Dimensions: B 600 x H 576 x D 140 mm Basic Lighting appliance Dimensions: B 630 x H 22 x D 140 13.4 W, IP44 Alterna Basic Mirror cabinet in compact laminate 2 mirrors Material: Compact laminate Color: White Dimensions: B 590 x H 620 x D 150 mm Alterna Basic Mirrors B 600 x H 600 x D 20 mm B 900 x H 900 x D 20 mm
    Technical specification
    • Unique ref.Basicbadrumsmobler_sc2
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeShowcase (model)
    • Date of publishing2017-05-31
    • Edition number1
    Related
    • Material mainMDF
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code13 42 13
    • CSI MasterFormat 2014 TitleBathroom Unit Modules

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit