This product is only available for the Swedish market.
Isella Vanity unit 120 (90+30) comes with a 90 Isella Vanity unit, and one Isella Vanity unit with laundry basket on the inside. With countertop and countertop basin in ceramics. The countertop is made of quartz composite and the washbasin in ceramics. The cabinet is manufactured in moisture resistant MDF/chipboard. Soft-closing drawers. For wall mounting. The recommended installation height from the floor to the top of the washbasin is 940 mm. To be combined together with Isella/Ella Tall cabinet and Ariella Mirror cabinets. Handles are available as accessories.
Total width: 1 210 mm
Depth: 470 mm
Height: 737 mm
Colors vanity units: white highgloss, white matte and light grey matte
Colors countertop: white matte and black matte
Colors washbasin: white matte and black matte
Region availability
Europe |
---|
Sweden |