Set your location and language to prioritise localised information. Continue
Isella 120 (60+2x30) with laundry basket unit and ceramic washbasin
Alterna

Isella 120 (60+2x30) with laundry basket unit and ceramic washbasin

This product is only available for the Swedish market.

Isella Vanity unit 120 (60+2x30) comes with a 60 Isella Vanity unit, and 2 pcs of Isella Vanity units with laundry baskets on the inside. With ceramic washbasin. The cabinet is manufactured in moisture resistant MDF/chipboard. Soft-closing drawers. For wall mounting. The recommended installation height from the floor to the top of the washbasin is 940 mm. To be combined together with Isella/Ella Tall cabinet and Ariella Mirror cabinets. Handles are available as accessories.

Total width: 1 213 mm

Depth: 470 mm

Height: 737 mm

Colors vanity units: white highgloss, white matte and light grey matte

Technical specification
  • Unique ref.Isellaunderskap_porslin_tvattkorg_enkelho
  • Collection setSanitet
  • CollectionBadrumsmöbler
  • TypeObject (single object)
  • Date of publishing2022-11-16
  • Edition number1
Related
  • Material mainMDF
  • Material secondaryCeramics
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass TitleBathroom Units
  • OmniClass Number23-19 31 17 11
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Sweden