Publish your products
LussoChess Showerwall straight corner 80x80
LussoChess Showerwall straight corner 80x80
LussoChess Showerwall straight corner 80x80
LussoChess Showerwall straight corner 80x80
LussoChess Showerwall straight corner 80x80
    Alterna

    LussoChess Showerwall straight corner 80x80

    This product is only available for the Swedish market.

    Lusso Shower walls have a stylish design with straight lines. Simple and adjustable attachment. Adjustable wall profiles. The doors can also be opened inwards to save space and are raised 4 mm when opening. The shower walls are available as well as corner solutions, single-packaged shower doors, folding doors, swing doors and screen walls. A wide range of accessories makes it possible to combine different types of Lusso shower walls.

    Clear glass with black or white grid pattern

    80x80 cm

    Black and white aluminum profiles

    2 handle models

    3M-treated, 6 mm tempered safety glass

    Height: 2 000 mm

    Adjustable wall profiles +/-10 mm

    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.Lussoduschvaggar_chess_raka_duschhorn_80x80
    • Product familySanitet
    • Product groupDuschväggar
    • TypeObject (single object)
    • Date of publishing2020-01-01
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inSweden
    • Manufactured inChina
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 17 25
    • OmniClass TitleShower Screens

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit