Publish your products
Lusso Shower walls, straight folding doors 90x90
Lusso Shower walls, straight folding doors 90x90
Lusso Shower walls, straight folding doors 90x90
Lusso Shower walls, straight folding doors 90x90
Lusso Shower walls, straight folding doors 90x90
Lusso Shower walls, straight folding doors 90x90
Lusso Shower walls, straight folding doors 90x90
    Alterna

    Lusso Shower walls, straight folding doors 90x90

    This product is only available for the Swedish market. Alterna Lusso Shower Walls have a stylish design with straight lines. Easy and adjustable attachment. Adjustable wall profiles. The doors can also be opened inward for space saving and raised 4 mm at opening. The shower enclosures are available as well as corner solutions, single-packed shower doors, folding doors, swing doors and screen walls. A wide range of accessories makes it possible to combine different types of Lusso Shower Walls. Clear glass 3M Treated 6 mm hardened safety glass Polished aluminum profiles Height: 2 000 mm Adjustable wall profiles +/-10 mm
    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.Lussoduschvaggar_raka_vikdorrar_90x90
    • Product familySanitet
    • Product groupDuschväggar
    • TypeObject (single object)
    • Date of publishing2017-08-03
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inSweden
    • Manufactured inChina
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationFurnishing Element
    • CSI MasterFormat 2014 Code12 44 16
    • CSI MasterFormat 2014 TitleShower Curtains
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit