Publish your products
Shower walls Lusso showcase
Shower walls Lusso showcase
Shower walls Lusso showcase
Shower walls Lusso showcase
Shower walls Lusso showcase
Shower walls Lusso showcase
Shower walls Lusso showcase
Shower walls Lusso showcase
Shower walls Lusso showcase
Shower walls Lusso showcase
    Alterna

    Shower walls Lusso showcase

    This product is only available for the Swedish market

    Lusso Shower walls have a stylish design with straight lines. Simple and adjustable attachment with adjustable wall profiles. The doors can also be opened inwards to save space and are raised 4 mm when opening. The shower walls are available as corner solutions, single-packaged shower doors, folding doors, swing doors and screen walls. A wide range of accessories makes it possible to combine different types of Lusso shower walls.

    3 glass types: clear, glass and frosted
    2 different type of handles
    70, 80, 90 och 100 cm
    6 mm tempered safety glass, with or without 3M treatment
    Aluminium profiles
    Height: 2 000 mm
    Adjustable wall profiles +/- 10 mm

    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.Lussoduschvaggar_sc2
    • Product familySanitet
    • Product groupDuschväggar
    • TypeShowcase (model)
    • Date of publishing2017-12-07
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inSweden
    • Manufactured inChina
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationFurnishing Element
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit